HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
>Ash/Mineral Measurement
>Basis Weight Measurement
>Coat Weight Measurement
>Colour Measurement
>ExPress Moisture Measurement
>Extensional Stiffness Measurement
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
>FotoFiber - Fiber Orientation Angle Measurement
>FotoForm Camera-based Formation Measurement
>GelView Coating Consolidation Measurement
>Gloss Measurement
>Laser Caliper Measurement
>Moisture Measurement
>Opacity Measurement
>Porosity Measurement
>Precision Scanning Systems
>SpectraFoil MD Measurement & Control
>Precision FotoSurf
>Unifoil Caliper Measurement
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Sensors - Paper > Extensional Stiffness Measurement
 

Extensional Stiffness Measurement

Extensional Stiffness sensor provides on-line measurement of non-destructive strength. This sensor measures tensile stiffness response with load cells aligned in the MD and CD axis. The stretch of the sheet is induced by a smooth rotating sphere, inserted into the moving sheet. The resultant forces measured by the load cell are processed to yield Extensional Stiffness (ES) in the MD and CD directions.

Strength measurement is acquired without waiting for additional processing – end of reel sampling, destructive lab testing, and inventory holds. This measurement is directly related to Tensile test method (TAPPI T494 Tensile Stiffness). It is also proportional to Tensile Stiffness Index (TSI).

In contrast to fiber-orientation by reflective light, Extensional Stiffness (ES) is a through-bulk measurement that will reveal the true strength characteristics of a single or multi-ply board. The availability of this information to the production team is very valuable. While production is in progress, Extensional Stiffness information can be used to adjust upstream variables for strength – recycle mix, refining, speed, and jet-to-wire ratio.

Most importantly, when strength information was infrequently available from the lab, people were less likely to respond to process changes. This information will allow you to drive more value out of your process.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links

Related Links

Technical Documentation

Registration and log-in required to view technical manuals and documents.