HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
>Legacy Instruments
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Moisture > 4129 Humidity Transmitter
 

H4129/4129R Humidity Transmitters

The Honeywell 4129 is a high-accuracy humidity transmitter targeted for OEM applications requiring %RH measurement. The 4129 provides a temperature compensated 4-20 mA humidity output.

Temperature compensated humidity output on the 4129 is automatically corrected over the full range of operating conditions. The 4129 transmitter provides one 4-20 mA output proportional to 0-100% RH.

Portable transfer standards are available which can be used as references to verify and/or adjust the relative humidity calibration online. The transmitter incorporates a test jack which allows its %RH output to be read on an optional plug-in digital indicator. Use of the reference standards, as well as the plug-in indicator, permits easy calibration verification. Single point adjustment may then be made if necessary.

The 4129 can be ordered with a remote probe with user-specified cable lengths of 6, 25 or 50 feet. Weatherproof housings, duct or wall mount are suitable for outdoor use.

N.I.S.T. traceable calibrations can be made available. Certification of N.I.S.T. traceability is available as an option.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links