HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
>Legacy Instruments
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Moisture > 4114 DewPont Transmitter
 

H4114 Dew Point Transmitter

The Honeywell 4114 dew point and temperature transmitter offers high-performance water vapor measurement capabilities over a wide range of both moisture and temperature. It measures in-situ with an advanced solid-state, dual-element sensor assembly that is able to survive very harsh conditions. The 4114 is economically priced, has no routine maintenance requirements, and its moisture output signal can be scaled to a variety of psychrometric units. Both OEM and end-users will find it ideal for installation in a wide variety of systems and equipment, including environmental control systems, instrument air lines, high temperature drying equipment, dry gas systems, emission-monitoring equipment, environmental test chambers, dehumidification systems and many others               

The H4114 provides high value with high performance. The transmitter combines the key features of well-proven sensor technology, advanced probe design and digital signal processing in a rugged low-cost package. Its maintenance requirements (traditionally the biggest cost factor in dew point measurement) are very low. This means that the 4114 is not only inexpensive to install, but also inexpensive to own and operate.

The 4114 sensor assembly employs proven, high-performance thin film moisture and temperature sensing elements, both manufactured by Honeywell. The capacitance moisture sensor is constructed of layers of thermoset polymer. The temperature sensor is the world’s smallest thin film RTD. Both have been qualified for use in various military and aerospace projects. They help to assure the long-term accuracy and reliability of the H4114.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links