HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
>Literature
>Manuals
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Level Measurement
 

SmartLine Non-Contact and Guided Radar Level Meters

The SmartLine non-contact radar level meter is for level measurement of liquid and solids,and the guided radar level meter measures, level, interface, volume and mass

SmartLine Non-contact Radar Level Meter

Honeywell’s new Non-Contact Radar Level Meter (FMCW, frequency modulated continuous wave) is for level measurement of liquids and solids and can be used to calculate volume. A key advantage of the SmartLine Non-Contact Radar Level Meter is that it provides a more stable measurement than pulse radar, and is well suited for agitated process conditions and the most demanding applications. The maximum measuring range of the SmartLine Non-Contact Radar Level Meter is 80 meters/260 feet.

SmartLine Guided Radar Level Meter (TDR)

The Honeywell SmartLine Guided Radar Level Meter is a TDR (Time Delay Reflectometry) Level Meter for measuring level, distance, interface, level and interface, volume and mass. This unit is well suited for measuring liquids as well as granular solids. A remote housing can be mounted up to 14.5 meters/47.6 feet from the probe. The SmartLine Guided Radar Level Meter has higher signal dynamics and a sharper pulse than conventional TDR devices and therefore better reproducibility and accuracy. The maximum measuring range of the SmartLine Guided Radar Level Meter is 35 meters/115 feet.

Features and Benefits
  • Same model can be used for solids and liquids, reducing inventory and lowering costs
  • Two-wire loop powered design saves on wiring, reducing cost
  • Patented DROP antenna design is suitable for corrosive liquids and provides reliable readings
  • Interchangeable and replaceable electronics without the need to recalibrate reduces downtime and lowers maintenance cost
  • Five different types of probes suitable for a wide range of media
  • Optional ESD protection (30 kV)
  • Quick to install and easy to operate
  • Chemically resistant to a wide range of processes
  • Hazardous area versions available
  • Improves process monitoring for higher quality product
  • Prevention of spills reduces risk of environmental impact
  • Accurate level measurements in agitated condition
  • Maximum operating temperature is 2000C and maximum pressure is 580 psig
Industries and Applications
  • Chemicals and Petrochemicals
  • Oil and Gas
  • Minerals and Mining
  • Water and Wastewater
  • Food and Beverage
  • Iron, Steel and Metals
  • Pulp and Paper

Typical applications include:

  • Tanks and Agitators
  • Process Tanks
  • Storage Tanks
  • Blending Tanks
  • Distallation Tanks
  • Separator
  • Solid Silos (inventory)
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Industry Applications

Metals, Minerals and Mining

Water and Wastewater

Food and Beverage

All

Related Links

Field Instrumentation Brochure

Contact Support

Support Phone Numbers

Find an authorized distributor