HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
>DirectLine DL424 ppm Transmitter
>DirectLine DL425 ppb Transmitter
>DirectLine DL5000 Equilibrium Probe
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Dissolved Oxygen > DirectLine DL5000 Equilibrium Probe
 

DL5000 Dissolved Oxygen Equilibrium Probe

Honeywell DL5000 Dissolved Oxygen Equilibrium Probe

Honeywell’s DL 5000 Dissolved Oxygen probe is based on a unique and patented equilibrium probe technology that is accurate, reliable and maintenance-free.

This patented equilibrium probe technology is based on the partial pressure of oxygen rather than the diffusion rate of oxygen through the probe membrane. The materials of construction combined with this unique design result in a no-internal maintenance probe that is independent of process flow and fouling.

The DL5000 is housed in either a stainless steel or PVC casing to suit your specific application needs. The stainless steel probe offers the opportunity to choose the quick disconnect feature for in-line applications. This feature provides the flexibility to change only the probe after the initial installation. This eliminates the need to unwire and wire a new cell to the analyzer as the original cable can be reused.

The DL5000 is available as an integral probe used with the DirectLine 424 or 425 sensor modules or as a remote probe with a cable.  The remote DL5000 probe can be used with the DirectLine 424 or 425 sensor module or with Honeywell’s UDA2182 Universal Dual Channel Analyzer.

DL5000 represents field proven technology in the measurement of Dissolved Oxygen in power utility, industrial and municipal waste water treatment.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links