HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
>DirectLine DL424 ppm Transmitter
>DirectLine DL425 ppb Transmitter
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>DirectLine DL5000 Equilibrium Probe
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Dissolved Oxygen > DirectLine DL425 ppb Transmitter
 

DL425 PPB DO2 Transmitter

Honeywell DL425 PPB DO2 Transmitter

Honeywell’s DirectLine® transmitter modules are the next generation family of analytical transmitters. Unique architecture in the DirectLine transmitters combines the latest in microelectronics technology with the proven performance of Honeywell’s unique sensing technologies, providing unequaled savings during installation, startup, operation and maintenance.  For dissolved oxygen measurement the DirectLine transmitter modules can be mounted integrally or remotely with the DL5000 probe.

The DirectLine architecture consists of an electronics transmitter module and a sensor which may be mounted integral to the transmitter or remotely eliminating the need and added cost of a separate analyzer or transmitter. The transmitter modules are intrinsically safe, in a weatherproof, corrosion- resistant sealed composite enclosure.   

Completing the system is a unique Honeywell sensor connected to the sensor side of the transmitter and a 4-20 mA weatherproof output cable on the power/output side. The transmitter is design for outside use in harsh environments where moisture, dust and chemical attack may be present.  For submersion or special mounting applications, a remote mounting option is available which connects the electronics module to the DO probe via a cable. The module can be mounted on a 2" pipe, wall or DIN rail.

Signal output of the DirectLine transmitter is a standard 4-20mAdc output proportional to dissolved oxygen which may be connected to any host monitor or control device that accept4-20 mA loop powered inputs including:

  • Single loop Honeywell or competitive controllers
  • Honeywell’s HC900 modular control systems
  • PLCs with analog inputs
  • DCS systems
  • Honeywell’s Trendview data acquisitions systems

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links