HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
>4905 Immersion/Flow Thru Mounting
>4909 Ball Valve/Insertion Mounting
>4973 Flow Thru Mounting
>Conductivity Cells - 5000TC Toroidal
>Transmitter - APT2000 Contacting Conductivity
>Transmitter - APT2000 Toroidal Conductivity
>Analyzer - APT4000 Contacting Conductivity
>Analyzer - APT4000 Toroidal Conductivity
>DirectLine Contacting Conductivity Transmitter
>DirectLine Contacting Conductivity Cells
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature

Conductivity
Our complete line of analyzers, transmitters and conductivity cells help measure, analyze and transmit valuable conductivity, resistivity and concentration information in simple and complex industrial processes.

4905 Immersion/Flow Thru Mounting
The 4905 series cells are superior for all-purpose applications. Constructed of PES for high corrosion resistance, 4905 series cells will provide continuous, reliable measurements at temperatures up to 140°C and pressures up to 250 psig. The 4905 series cells are also available with a quick disconnect option. This option gives users the freedom of only changing the cell (not the cell and cable) after the initial wiring. This eliminates the bothersome, time consuming process of wiring the cell to the analyser.
4909 Ball Valve/Insertion Mounting
The 4909 Series cells include a ball valve in which the cell is mounted. This allows for the cell to be removed form the process without having to shut down and drain the pipe or tank.
4973 Flow Thru Mounting
The Model 4973 Series cells are constructed of PES for high corrosion resistance and are supplied with titanium or graphite electrodes, and will provide continuous, reliable measurements at temperatures up to 140°C and pressures up to 250 psig. The Model 4974 Series Sanitary cells use a 4973 cell and can be mounted in sanitary piping installations using industry standard tri-clamp flange mountings. The 4973 series cells are also available with a quick disconnect option. This option gives users the freedom of only changing the cell (not the cell and cable) after the initial wiring. This eliminates the bothersome, time consuming process of wiring the cell to the analyser.
Conductivity Cells - 5000TC Toroidal
The Model 5000TC inductive magnetic field cell sends an alternating current of known value through one of the coils, the primary coil. No direct contact is necessary between the coils and the solution, thus eliminating potential maintenance problems.
Transmitter - APT2000 Contacting Conductivity
The APT2000 continuously monitors sensor and analyzer electronics and immediately displays diagnostic information at the onset of a problem.
Transmitter - APT2000 Toroidal Conductivity
The APT2000 continuously monitors sensor and analyzer electronics and immediately displays diagnostic information at the onset of a problem.
Analyzer - APT4000 Contacting Conductivity
APT4000 has a large front display for quick recognition of process parameters and diagnostics. The APT4000 employs visual feedback to reduce setup and maintenance times and to minimize errors made during calibrations.
Analyzer - APT4000 Toroidal Conductivity
APT4000 has a large front display for quick recognition of process parameters and diagnostics. The APT4000 employs visual feedback to reduce setup and maintenance times and to minimize errors made during calibrations.
DirectLine Contacting Conductivity Transmitter
For contacting conductivity measurement the DirectLine transmitter modules can be mounted integrally or remotely with DL4000 conductivity cells.
DirectLine Contacting Conductivity Cells
Honeywell's extensive line of DL4000 conductivity cells is compatible with the DL423 Sensor Module. These cells are ruggedly constructed for reliable, continuous measurement of electrolytic conductivity up to 140ºC and 250 psig.
Analyzer - UDA2182 Multiple Input
The UDA2182 Universal Dual Analyzer represents the latest in analyzer technology by providing the most versatile multiple-input analyzer package on the market for measurement of pH, ORP, conductivity and dissolved oxygen.
Legacy Instruments
Manuals and documentation on products that have been withdrawn from sale.
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links

Contact Support

Support Phone Numbers

Find an authorized distributor