HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
>4905 Immersion/Flow Thru Mounting
>4909 Ball Valve/Insertion Mounting
>4973 Flow Thru Mounting
>Conductivity Cells - 5000TC Toroidal
>Transmitter - APT2000 Contacting Conductivity
>Transmitter - APT2000 Toroidal Conductivity
>Analyzer - APT4000 Contacting Conductivity
>Analyzer - APT4000 Toroidal Conductivity
>DirectLine Contacting Conductivity Transmitter
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>DirectLine Contacting Conductivity Cells
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Conductivity > DirectLine Contacting Conductivity Transmitter
 

DL423 Contacting Conductivity Transmitter

Honeywell DL423 Contacting Conductivity Transmitter

Honeywell’s DirectLine® transmitter modules are the next generation family of analytical transmitters. Unique architecture in the DirectLine® transmitters combines the latest in microelectronics technology with the proven performance of Honeywell’s unique sensing technologies; providing unequaled savings during installation, startup, operation, and maintenance.  For contacting conductivity measurement the DirectLine® transmitter modules can be mounted integrally or remotely with DL4000 conductivity cells.

The DirectLine® architecture consists of an electronics transmitter module and a sensor which may be mounted integral to the transmitter or remotely eliminating the need and added cost of a separate analyzer or transmitter. The transmitter modules are intrinsically safe, in a weatherproof, corrosion-resistant sealed composite enclosure.   

Completing the system is a Honeywell contacting conductivity cell connected to the sensor side of the transmitter and a 4-20 mA weatherproof output cable on the power/output side. The transmitter is designed for outside use in harsh environments where moisture, dust and chemical attack may be present.  For special mounting applications, a remote mounting option is available which connects the electronics module to the Conductivity cell via a cable. The module can be mounted on a 2" pipe, wall or DIN rail.

Signal output of the DirectLine® transmitter is a standard 4-20mA output proportional to conductivity range determined by the cell and transmitter selection. The transmitter may be connected to any host monitor or control device that accept 4-20 mA loop powered inputs including: :

  • Single loop Honeywell or competitive controllers
  • Honeywell’s HC900 modular control systems
  • PLCs with analog inputs
  • DCS systems
  • Honeywell’s Trendview data acquisitions systems

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links