HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
>4905 Immersion/Flow Thru Mounting
>4909 Ball Valve/Insertion Mounting
>4973 Flow Thru Mounting
>Conductivity Cells - 5000TC Toroidal
>Transmitter - APT2000 Contacting Conductivity
>Transmitter - APT2000 Toroidal Conductivity
>Analyzer - APT4000 Contacting Conductivity
>Analyzer - APT4000 Toroidal Conductivity
>DirectLine Contacting Conductivity Transmitter
>DirectLine Contacting Conductivity Cells
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Conductivity > DirectLine Contacting Conductivity Cells
 

DL4000 Contacting Conductivity Cells

Honeywell DL4000 Contacting Conductivity Cells

Honeywell's extensive line of DL4000 conductivity cells is compatible with the DL423 Sensor Module. These cells are ruggedly constructed for reliable, continuous measurement of electrolytic conductivity up to 140ºC and 250 psig.

The DL4000 line of conductivity cells are used with the DL423. An integral or remote configuration is available, depending on the process installation.
The integral conductivity cell design can be used for in-line and flow cell types of installations. For immersion or ball valve mountings, a remote cell design is required. The remote cell design employs a cable integral to the cell that is connected to the DirectLine® Sensor Module.

The conductivity cell bodies are constructed of PolyEtherSulfone (PES) for excellent corrosion resistance in a wide range of applications. Cell constants are available for applications ranging from ultrapure water to acid/base concentrations.

DL4000 Conductivity Cells have an EEPROM with the cell constant and cell calibration factor programmed into it.

These values are automatically uploaded into the DirectLine Sensor Module. This eliminates the need for the user to manually do this and reduces configuration errors.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links