HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
>4905 Immersion/Flow Thru Mounting
>4909 Ball Valve/Insertion Mounting
>4973 Flow Thru Mounting
>Conductivity Cells - 5000TC Toroidal
>Transmitter - APT2000 Contacting Conductivity
>Transmitter - APT2000 Toroidal Conductivity
>Analyzer - APT4000 Contacting Conductivity
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>Analyzer - APT4000 Toroidal Conductivity
>DirectLine Contacting Conductivity Transmitter
>DirectLine Contacting Conductivity Cells
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Conductivity > Analyzer - APT4000 Contacting Conductivity
 

APT4000 Contacting Conductivity Analyzer

The Analytical Process Analyzer (APT) 4000 series offers the widest available selection of advanced features in a reliable and economical instrument. The advanced features of the APT4000 analyzer guarantee complete reliability. The APT4000 continuously monitors sensor and analyzer electronics and immediately displays diagnostic information at the onset of a problem. If an error or diagnostic is found, the analyzer will indicate the appropriate error code or pictograph, blink a red LED and adjust the error current to 22 mA if desired. A manual loop-back check is available to test the integrity of the 4-20 mA output.

APT4000 has a large front display for quick recognition of process parameters and diagnostics even at a distance. Only the APT4000 employs visual feedback to reduce setup and maintenance times and to minimize errors made during calibrations. Visual feedback refers to pictograph type characters that appear on the display both to prompt and respond to operator and process changes. Pictograph type characters also appear during problem conditions to report diagnostics for easy troubleshooting. There is even a Sensoface pictograph that provides constant feedback to the operator on whether or not there is a problem with the cell. These easily learned and recognized symbols make the APT4000 an easy-to-use instrument in any language.

The APT4000 series continuously measures conductivity, resistivity and salinity in industrial processes within the power, chemical, pharmaceutical, pulp and paper, and water quality industries.

The APT4000’s NEMA 4X/IP65-rated enclosure is specifically designed to meet the measurement needs of Class I, Division 2 (non-incendive) and general-purpose areas. The analyzer can be used with Honeywell conductivity cells or electrically compatible sensors. The analyzer has a universal (20-253 V AC/DC, 45-65 Hz) power supply with one 4-20 mA output, two high/low alarm relays, a diagnostic relay, and a wash relay. Software (USP24) can be used on-line for monitoring the conductivity of purified water or water-for-injection in the pharmaceutical industry.

Each Honeywell conductivity cell comes supplied with one of four sensor factors (0.01, 0.1, 1.0, and 10). The lower cell constants are used for low conductivity water or resistivity measurements, while the higher ones are used for higher conductivity water or salinity measurements. Calibration of the cells is easy by either utilizing a factory-determined calibration factor or performing a simple one-point calibration.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links