HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
>4905 Immersion/Flow Thru Mounting
>4909 Ball Valve/Insertion Mounting
>4973 Flow Thru Mounting
>Conductivity Cells - 5000TC Toroidal
>Transmitter - APT2000 Contacting Conductivity
>Transmitter - APT2000 Toroidal Conductivity
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>Analyzer - APT4000 Contacting Conductivity
>Analyzer - APT4000 Toroidal Conductivity
>DirectLine Contacting Conductivity Transmitter
>DirectLine Contacting Conductivity Cells
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Conductivity > Transmitter - APT2000 Toroidal Conductivity
 

APT2000 Toroidal Conductivity Analyzer

The Analytical Process Analyzer (APT) 2000 series offers the widest available selection of advanced features in a reliable and economical instrument. The advanced features of the APT4000 analyzer guarantee complete reliability. The APT2000 continuously monitors sensor and analyzer electronics and immediately displays diagnostic information at the onset of a problem. If an error or diagnostic is found, the analyzer will indicate the appropriate error code or pictograph, blink a red LED and adjust the error current to 22 mA if desired. A manual loop-back check is available to test the integrity of the 4-20 mA output.

APT2000 has a large front display for quick recognition of process parameters and diagnostics even at a distance. Only the APT2000 employs visual feedback to reduce setup and maintenance times and to minimize errors made during calibrations. Visual feedback refers to pictograph type characters that appear on the display both to prompt and respond to operator and process changes. Pictograph type characters also appear during problem conditions to report diagnostics for easy troubleshooting. There is even a Sensoface pictograph that provides constant feedback to the operator on whether or not there is a problem with the cell. These easily learned and recognized symbols make the APT2000 an easy-to-use instrument in any language.

The APT2000 transmitter is a two-wire 24-volt device that continuously measures conductivity, chemical concentration and salinity in industrial processes within the chemical, food and dairy, pulp and paper, refining, metal and other industries.

The APT2000’s water and corrosion resistant, IP65-rated enclosure is specifically designed to meet the measurement needs of intrinsically safe, non-incendive (Class 1, Division 1) and general purpose areas. Honeywell toroidal conductivity cells or electrically compatible sensors can be used with the transmitter. For bi-directional remote monitoring/control of the process, the HART communications protocol is available as an option.

Calibration is easy with three different calibration modes available. Foolproof calibrations are ensured with special on-board diagnostics that monitor the step-by-step progress of each calibration. Simple messages with pictographs provide feedback on the status of the calibration.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links