HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
>4905 Immersion/Flow Thru Mounting
>4909 Ball Valve/Insertion Mounting
>4973 Flow Thru Mounting
>Conductivity Cells - 5000TC Toroidal
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>Transmitter - APT2000 Contacting Conductivity
>Transmitter - APT2000 Toroidal Conductivity
>Analyzer - APT4000 Contacting Conductivity
>Analyzer - APT4000 Toroidal Conductivity
>DirectLine Contacting Conductivity Transmitter
>DirectLine Contacting Conductivity Cells
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Conductivity > Conductivity Cells - 5000TC Toroidal
 

Conductivity Cells – Model 5000TC Toroidal

Honeywell offers a wide variety of conductivity cells to satisfy your process needs, from sensitive ultra-pure water applications to highly conductive industrial processes. Our cells are constructed of rugged materials, guaranteeing longer cell life. Honeywell offers both contacting and toroidal cell designs allowing you to select the conductivity cell best suited for your application, providing a wide range of capabilities and ensuring accurate conductivity measurements. All conductivity cells have integral temperature compensators that are compatible with Honeywell instrumentation. An assortment of mounting options—in-line, immersion or insertion/removal—reduces your installation costs. Honeywell’s complete line of conductivity instrumentation—cells, analyzers/controllers and transmitters—ensures the most reliable conductivity measurements available.

The Model 5000TC inductive magnetic field cell operates on a different principle than the traditional contacting electrode cell. This type of cell is also known as an electrodeless cell or toroidal cell. The instrument sends an alternating current of known value through one of the coils, the primary coil. This current creates a magnetic field and induces a current in the process liquid. This current, in turn, induces a current in the pickup coil. The induced current in the pickup coil is directly proportional to the conductivity of the liquid. No direct contact is necessary between the coils and the solution, thus eliminating potential maintenance problems. 

The Honeywell 5000TC toroidal (electrodeless) conductivity sensor measures the conductivity of solutions from 0.2 to 2000 millisiemens/cm. The sensors can be used for monitoring chemical concentration and salinity. The corrosion and fouling-resistant cells are available with a variety of mounting assemblies to ensure compatibility for applications in the chemical, food and dairy, refinery, pulp and paper, metal finishing and wastewater industries.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links