HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
>4905 Immersion/Flow Thru Mounting
>4909 Ball Valve/Insertion Mounting
>4973 Flow Thru Mounting
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>Conductivity Cells - 5000TC Toroidal
>Transmitter - APT2000 Contacting Conductivity
>Transmitter - APT2000 Toroidal Conductivity
>Analyzer - APT4000 Contacting Conductivity
>Analyzer - APT4000 Toroidal Conductivity
>DirectLine Contacting Conductivity Transmitter
>DirectLine Contacting Conductivity Cells
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Conductivity > 4973 Flow Thru Mounting
 

Contacting Conductivity Cells - 4973 Flow Through Mounting

Honeywell offers a wide variety of conductivity cells to satisfy your process needs, from sensitive ultra-pure water applications to highly conductive industrial processes. Our cells are constructed of rugged materials, guaranteeing longer cell life. An extensive range of cell constants from 0.01 to 50 (depending on the model) allows you to select the conductivity cell best suited for your application, providing a wide range of capabilities and ensuring accurate conductivity measurements. All conductivity cells have integral temperature compensators that are compatible with Honeywell instrumentation. An assortment of mounting options—immersion or flow-thru—reduces your installation costs. Honeywell’s complete line of conductivity instrumentation— cells, analyzers/controllers and transmitters—ensures the most reliable conductivity measurements available.

The Model 4973 Series cells are superior for all-purpose applications. Constructed of PES for high corrosion resistance, 4973 series cells are supplied with either titanium (0.01 and 0.1 cell constants) or graphite (1 and 10 cell constants) electrodes, and will provide continuous, reliable measurements at temperatures up to 140°C and pressures up to 250 psig. For flow applications, the cell can be installed directly into a process stream or used with a separate flow chamber in a bypass stream.

In-line applications offer the opportunity to use 4973 cells with the quick disconnect feature. This feature provides the flexibility to change only the cell after the initial installation. This option eliminates the need to unwire and wire a new cell to the analyzer, as the original cable can be re-used.

The Model 4974 Series Sanitary cells use a 4973 cell and an installed 1 ½” or 2” tri-clamp flange. These cells can be mounted in sanitary piping installations using industry standard tri-clamp flange mountings.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links