HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
>4905 Immersion/Flow Thru Mounting
>4909 Ball Valve/Insertion Mounting
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>4973 Flow Thru Mounting
>Conductivity Cells - 5000TC Toroidal
>Transmitter - APT2000 Contacting Conductivity
>Transmitter - APT2000 Toroidal Conductivity
>Analyzer - APT4000 Contacting Conductivity
>Analyzer - APT4000 Toroidal Conductivity
>DirectLine Contacting Conductivity Transmitter
>DirectLine Contacting Conductivity Cells
>Analyzer - UDA2182 Multiple Input
>Legacy Instruments
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Conductivity > 4909 Ball Valve/Insertion Mounting
 

Contacting Conductivity Cells - 4909 Ball Valve/Insertion Mounting

Honeywell offers a wide variety of conductivity cells to satisfy your process needs, from sensitive ultra-pure water applications to highly conductive industrial processes. Honeywell cells are constructed of rugged materials, guaranteeing longer cell life. An extensive range of cell constants from 0.01 to 50 (depending on the model) allows you to select the conductivity cell best suited for your application, providing a wide range of capabilities and ensuring accurate conductivity measurements. All conductivity cells have integral temperature compensators that are compatible with Honeywell instrumentation. An assortment of mounting options—immersion or flow-thru—reduces your installation costs. Honeywell’s complete line of conductivity instrumentation— cells, analyzers/controllers and transmitters—ensures the most reliable conductivity measurements available.

The 4909 Series cells include a ball valve in which the cell is mounted. This allows for the cell to be removed form the process without having to shut down the process and drain the pipe or tank. The ball valve assembly can be made of stainless steel or CPVC. The 4908 Series is the replacement cell only that is used with the ball valve assembly. Cells can be supplied with either nickel, Monel or platinum electrodes, and will provide continuous, reliable measurements at temperatures up to 140 degrees C and pressures up to 150 psig. Pressures must be reduced to 50 psi before attempting to install or remove a cell from the ball valve.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links