HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
>HercuLine 2000 Series
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>HercuLine 10260
>HercuLink Software
>Legacy Actuators
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > Actuators - HercuLine > HercuLine 2000 Series
 

HercuLine® 2000 Series Actuators

Honeywell’s HercuLine® 2000 series actuators are low-torque (50 to 400 lb-in), precision electric actuators incorporating all of the easy-to-use, high-quality and reliable features of traditional HercuLine actuators, ensuring processes operate at maximum efficiency with minimal downtime and lowest lifetime cost. They are industrial rated and engineered for very precise positioning of dampers and valves. They perform especially well in extremely demanding environments requiring continuous duty, high reliability and low maintenance.

HercuLine 2000 series actuators incorporate all of the high quality and reliable features of the traditional HercuLine actuators with the added benefits of a microprocessor-based Enhanced Electronics Unit (EEU). These benefits make it easier to set up and maintain the actuator and allows the customer to monitor the health of the actuator for proactive maintenance planning.

 

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links