HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
>HercuLine 2000 Series
>HercuLine 10260
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Technical Tips
-Software Downloads
>HercuLink Software
>Legacy Actuators
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Level Measurement
Moisture
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
HOME > PRODUCTS > Instrumentation > Actuators - HercuLine > HercuLine 10260
 
HercuLine® 10260 Series Actuators

Honeywell’s HercuLine® 10260A medium-torque industrially rated rotary actuator is engineered for exceptional reliability, accurate positioning and low maintenance.

Honeywell’s HercuLine 10260S is the latest in a series of additions to the HercuLine product line. HercuLine 10260S Smart actuators incorporate the features of the traditional HercuLine actuators with the added benefits of a microprocessor-based Enhanced Electronics Unit (EEU). These benefits make it easier to set up and maintain the actuator, and allow the customer to monitor the health of the actuator for proactive maintenance planning. 

HercuLine 10260S Smart actuators enable operation at maximum process efficiency, minimal downtime and access to all actuator parameters for real-time decisions. Honeywell’s 10260S actuators are

industrial rated and engineered for very precise positioning of dampers and valves. The HercuLine 10260S performs especially well in extremely demanding environments requiring continuous duty, high reliability and low maintenance. Typical applications are furnace pressure dampers, gas/air valves, windbox dampers, coal mill dampers and more.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links