HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Advanced Control & Optimization
Advanced Solutions for Power Generation
Alarm Management
Batch Management
>Batch Analyst
>Experion Batch Manager
>Procedural Operations
>Procedure Analyst
>TotalPlant Batch
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
Blending & Movement Automation
Simulation
Home > PRODUCTS > Control Applications > Batch Management > TotalPlant Batch > FAQs
 

TotalPlant Batch: Frequently Asked Questions

Q: With TotalPlant Batch, can recipes be stored in user-accessible formats for integration with other systems?
A: TotalPlant Batch supports several recipe formats including binary, XML and database formats to address systems integration.

Q: Is reporting provided with TotalPlant Batch?
A: TotalPlant Batch includes base reporting capabilities. Advanced reporting and analysis capabilities are included with Honeywell’s Batch Analyst™.

Q: Does the operator need to control the batch from a separate window from where they monitor the process?
A: TotalPlant Batch provides controls that can be added to standard process graphics to allow the operator to monitor and control batch execution from the same display they monitor and control the process.

Q: How can the user build manual steps into a batch procedure?
A: TotalPlant Batch provides a flexible environment for building manual steps or performing complex calculations. Manual steps can also be configured in Experion PKS™ and executed by TotalPlant Batch.

Q: Does TotalPlant Batch support ISA S88 batch execution?
A: TotalPlant Batch implements modular batch automation based on ISA S88.01.

Q: Does TotalPlant Batch work with Domains?
A: TotalPlant Batch is also supported in a domain environment.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions