Energy and emissions management is critical in the current economic and regulatory environment. Honeywell offers a monitoring solution that provides complete integration with the overall information and work processes of a manufacturing facility, ensuring that energy management is at the heart of decision-making and reporting activities. With higher energy prices and increasingly tight environmental regulations expected over the long term, this solution can identify opportunities leading to improvements in energy efficiency and associated greenhouse gas emissions.
Honeywell’s Energy Dashboard gathers information from various instruments and systems so energy consumption can be tracked against dynamic energy targets. Capturing and analyzing this data allows users to understand key energy indicators (KEI) and how they affect overall energy consumption enabling users to establish specific goals for improving energy use and emissions reduction objectives. The Dashboard ensures that energy management flows from planning and business functions through to operations and provides the associated feedback. It captures raw energy data from the process and organizes it in a way that enables the user to quickly identify the big energy consumers and how they are doing against a set of appropriate targets.