"The single vendor solution offered by Honeywell for temperature controls, gauge measurement, speed control and profile control together with its process knowledge gives us a solution we can count on for improved performance."
Mike Speller, Manufacturing Manager, BSK Materials
After an audit of the installed systems, BSK decided to upgrade to Honeywell’s MXProLine system integrated with the HC900 hybrid controller. The MXProLine system utilizes the existing scanners and sensors, a tribute to the quality and longevity of Honeywell engineering.Honeywell’s integrated solution was installed on one of three coating lines at BSK. All have Honeywell control systems helping BSK to produce the highest quality product, increased throughput and raw material savings.
Integrated line control with Honeywell’s HC900 and MXProLine means better control of throughput and coating weight quality. Throughput optimization maximizes production within multiple recipe-dependent operating constraints. Target adaptive control minimizes coating without violating recipe-dependent quality constraints. Extruder temperatures are set up and supervised on a recipe basis with automatic warm-up from cold start. Integration is complete with MXProLine’s automatic profile control, using robust mapping models and predictive model-based control to achieve best-in-class standards in cross-directional control performance. Integration is enhanced through MXProLine’s advanced process controls, fully able to decouple interactions between controls to avoid quality upsets during transient process conditions.
The HC900 hybrid controller, with its operator-friendly interface, provides control of all extruder and die temperature zones, control of line and screw speeds, and monitors inputs from several instrumentation devices to optimize the performance and availability of the machine.All extruder zone temperature setpoints are stored and downloaded from the MXProLine system, providing BSK with:
MXProLine™ is a trademark of Honeywell International Inc.