Honeywell is a leading global supplier of online quality control solutions for nonwovens, offering high-performance, application-specific measurement, control and information solutions that optimize quality and profitability, producing tangible economic results, attractive returns on investment and competitive advantage.
Honeywell’s measurement and control solutions are widely installed on the following processes:
Downstream converting processes, including:
Honeywell’s primary Continuous Web Solutions (CWS) automation system platform is MXProLineTM. High-speed online sensors scan the product continuously as it is being produced, providing accurate real-time feedback of essential product parameters such as weight, thickness and composition. Real-time measurements feed application-specific software, which dynamically models process behavior, providing the basis for closed-loop control. Automatic closed-loop control substantially reduces the variation of the measured parameters, typically by 30 to 60 percent, producing a variety of benefits including:
MXProLine profile control systems include advanced application support such as predictive/adaptive algorithms, automated mapping utilities and live onscreen tuning. MXProLine offers exceptional flexibility, scalability and customizable features that consistently meet or exceed customer requirements, whether straightforward or specialized. MXProLine also supports a full range of standards-based communications capabilities for complete integration of process information and control with both Honeywell and third-party systems and devices.
Honeywell’s CWS scanning sensors are thoroughly engineered and tested to deliver uncompromised measurement performance on a wide range of applications, from lightweight spunbond polypropylene to 0.5 meter thick high loft fiberglass insulation. Every CWS sensor includes a complete set of correctors and compensators to ensure stable performance even in harsh industrial environments.
Honeywell’s proven automatic control applications include average weight, thickness or composition control via:
Honeywell’s experience in high-performance automatic profile controls for nonwovens includes:
In addition to MXProLine, Honeywell offers several other solutions to nonwovens industry customers, including: