HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
ChemicalsLife SciencesMining, Metals & MineralsOil & GasPowerPulp, Paper, Printing & CWSRefining
Paper Making
Pulping
Printing
CWS - Rubber
CWS - Metals
>Literature
CWS - Plastics
CWS - Nonwovens
Literature
HOME > INDUSTRIES > Pulp, Paper, Printing & CWS > CWS - Metals
 
Metals

Honeywell is a leading global supplier of online quality control solutions for aluminum cold rolling, foil rolling and continuous casting processes. Honeywell specializes in high-performance application-specific measurement and automatic gauge control solutions that help optimize the quality and profitability of aluminum coil products, producing tangible economic results, attractive returns on investment and competitive advantage.  

Honeywell’s primary Continuous Web Solutions (CWS) automation system platform is MXProLineTM. Measurement and control solutions are widely installed on the following aluminum processes:

  • Breakdown/intermediate/universal mills
  • Foil mills
  • Reversing mills
  • Continuous casters

MXProLine supports a range of sensor technologies for the aluminum industry including:

  • Nuclear
  • X-Ray

Honeywell sensors are thoroughly engineered and tested to deliver uncompromised measurement performance on a wide range of aluminum applications, from 6 mm thick (0.25 inch) cast sheet to 0.006 mm thick (0.00025 inch) foil. Every CWS sensor includes a complete set of correctors and compensators to ensure stable performance even in harsh industrial environments. 

High-speed online sensors scan the product continuously as it is being produced, providing accurate real-time feedback of essential product parameters such as weight, thickness and composition. Real-time measurements feed application-specific software, which dynamically models process behavior, providing the basis for closed-loop control. Automatic closed-loop control substantially reduces the variation of the measured parameters, producing a variety of benefits including:

  • Reduced scrap
  • Raw material savings
  • Faster startups and changeovers
  • Elimination of out-of-spec products
  • Improved product quality/consistency
  • Downstream processing efficiencies
  • Increased line speeds and material throughput
MXProLine profile control systems include advanced application support such as predictive/adaptive algorithms, automated mapping utilities and live onscreen tuning. MXProLine offers exceptional flexibility, scalability and customizable features that consistently meet or exceed customer requirements, whether straightforward or specialized. MXProLine also supports a full range of standards-based communications capabilities for complete integration of process information and control with both Honeywell and third-party systems and devices.
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions