HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
ChemicalsLife SciencesMarineMining, Metals & MineralsOil & GasPowerPulp, Paper, Printing & CWSRefining
Thermal Power Plants
Co-generation Plants
Combined Cycle Power Plants
Integrated Gasification Combined Cycle (IGCC)
Clean Energy
Reduce Your Carbon Footprint
Upgrade your Control System
Literature
Home > INDUSTRIES > Power > Industrial Power > Unified Energy Solution > FAQs
 

Unified Energy Solutions: Frequently Asked Questions

Q: What is the UES Suite?
A. The UES Suite is an advanced control and real-time optimization package for utilities and industrial companies operating combined heat and power plants. It sits as a supervisory layer providing set points to existing plant regulatory control layers.

Q: What are the optimization criteria?
A. The optimization criteria include increased boiler thermal efficiency, maintaining emission limits, and economic load allocation of the heat and generation sources.

Q. Are any constraints considered when developing the algorithms?
A.  The solution addresses both the technology and environmental constraints that influence the power generation process. Technology constraints include lifetime consumption and asset health, and environmental constraints include CO and NOx emissions. Fast responsiveness to varying economic and regulatory conditions is critical for operation in today’s business climate.

Q: What are the components in the UES Suite?
A: The UES solution is a modular solution that includes four distinct applications: (1) Advanced Combustion Control, (2) Master Pressure Controller, (3) Economic Load Allocation and (4)Tie Line Control. The modular nature of the solution offers plants the most flexibility to realize process control improvements to the widest range of plant configurations, from single boiler, single turbine electric utilities to complex, multi-boiler, multi-header industrial plant boiler houses.

Q: Does this solution work with other distributed control systems?
A: Yes. The software components support open control platforms and communication protocols, and can be implemented on a wide range of distributed control systems.

Q: Are the interfaces among the applications compatible?
A. Yes. The components are tightly interconnected with a common architecture and compatible interfaces.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions