Q: Does Honeywell’s Digital Turbine Control interface integrate with any turbine governor?A. Yes. Regardless of the governor type (MHC, AEH, EHC, and DEH), Honeywell can integrate your existing turbine governor into the existing boiler control system.
Q: Does the user need a digital turbine interface?A. Yes, if you have or are planning to install a digital turbine control package. The interface provides one simple, graphical window for the operator to control the turbines and boilers.
Q: Is the technology open and flexible?A. Yes. It is based on open Windows architecture.
Q: What platform does it require?A. Honeywell’s Digital Turbine Control Interface uses the advanced, next-generation Experion platform.