HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
ChemicalsLife SciencesMarineMining, Metals & MineralsOil & GasPowerPulp, Paper, Printing & CWSRefining
Thermal Power Plants
Co-generation Plants
Combined Cycle Power Plants
Integrated Gasification Combined Cycle (IGCC)
Clean Energy
>Biomass
>Geothermal
>Hydro Power
Reduce Your Carbon Footprint
Upgrade your Control System
Literature
Home > INDUSTRIES > Power > Clean Energy
 

Clean Energy

Environmentally friendly sources of power and energy are described as Clean Energy. Typically, this refers to renewable and non-polluting energy sources. Clean Energy includes natural energetic processes that can be harnessed with little pollution. Clean Energy resources are characterized by their intermittency, low dependability, and low energy densities. Climate change concerns coupled with high oil prices, peak oil and increasing government support are driving increasing renewable energy legislation, incentives and commercialization of some of the emerging technologies.

Additionally, emerging technologies may bring about one or more of the following power plant improvements:

  • Reduced capital cost
  • Reduced non fuel operating costs
  • Increased plant efficiency
  • Increased reliability
  • Use of alternate fuels
  • Reduced emissions
  • Production of saleable byproducts


Honeywell divides the Clean Energy market into the following groups:


Clean Energy plants have a large variety of technologies, generating assets and configurations. If a customer’s needs dictate a unique or custom solution, Honeywell can focus on a single issue or apply the necessary effort to integrate an enterprise around the solution. Our long history in the automation market has given us the skills and knowledge to help users conceive, develop, implement, test, use, and prove the resulting value of these solutions.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions