Annual greenhouse gas (GHG) emissions are projected to rise significantly over the next several years, according to an analysis of U.S. government reference forecasts. But, in a recently released research report by McKinsey and Company, it is proposed that the U.S. can drastically reduce GHG emissions using tested approaches and high-potential emerging technologies. For the industrial sector, 620 megatons of these reductions would involve pursuing a wide array of abatement options such as:
Honeywell offers solutions that can help industrial plants reduce energy consumption by up to 10% and help abate greenhouse gas emissions. Honeywell can help the industrial sector to:
Purchase energy economically
Produce energy economically with improved efficiency
Produce energy economically by reducing costs
Prioritize energy usage and improve process efficiency
Maintain environment and reduce emissions
Manufacturing Execution Systems (MES) - Business FLEX®, OptiVision® and POMSnet - improve plant profitability by enabling plant staff to work more effectively and make better decisions. Honeywell’s MES systems track and report multiple sources of energy usage information against targets so a single energy management program can be implemented.
Advanced Process Control applications such as Honeywell’s Profit Suite™ helps process manufacturers minimize fuel and other energy costs associated with production as well as improve efficiency by maximizing throughput and yields of the most valuable products.
Simulation technology such as UniSim® to model industrial complex energy circuit including suppliers and consumers, heat integration systems and boiler feed water circuits.
Honeywell's energy solutions for utility and industrial power generators optimize processes under constraints imposed by technology and the environment, and help dramatically reduce emissions and improve overall process efficiency by about 1-3 percent. Additional benefits include reduced heat and power production costs, increased effective boiler operation range, optimized flue gas emissions, extended life of production assets and reduced maintenance.
Honeywell’s Emissions Monitoring solutions help optimize and streamline environmental reporting, track emission credits/allowances, lower associated risk and achieve regulatory compliance through unparalleled air emissions and management solutions. Our Cirrus Environmental Information System, Predictive Emissions Monitoring System, regulatory support and Title V solutions address data acquisition, record keeping, analysis, notification and reporting.
Burner Management System (BMS) is a safety system that enables the safe startup, operation and shutdown of the multiple-burner furnace section of a boiler. Honeywell ensures the BMS is compliant with applicable codes and regulations.
Honeywell has specific control applications that are integrated with pulp mill controls and measurements to optimize power boiler operations, achieve maximum effectiveness in steam production and allocation, and manage strategies to operate the mill when energy prices are low, and sell energy when the price is high. On the paper machine, advanced measurement and coordinated control solutions from Honeywell achieve water removal in the most energy efficient way possible, while maintaining quality parameters of the finished product.