HOMEABOUT USNEWS & EVENTSINDUSTRIESSOLUTIONSPRODUCTSSERVICESSUPPORTMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation Products
HOME > PRODUCTS > Instrumentation
 
Instrumentation

From standalone instruments and smart sensors to integrated systems, Honeywell offers a comprehensive portfolio of process measurement and control solutions. Authorized distributors and system integrators provide local support, expertise and training to help you achieve maximum return from your investment. a comprehensive portfolio of process measurement and control solutions. Authorized distributors and system integrators provide local support, expertise and training to help you achieve maximum return from your investment.

Actuators - HercuLine
HercuLine® actuators are engineered for exceptional reliability, accurate positioning and low maintenance. Designed for very precise positioning of dampers and quarter-turn valves, they perform especially well in demanding environments.

Actuators - Paper
Honeywell offers a complete range of automatic profile actuators to adjust the cross-directional (CD) properties of the sheet as it is being processed.

Conductivity
Honeywell conductivity technology helps measure, analyze and transmit valuable conductivity, resistivity and concentration information in simple and complex industrial processes with a complete line of analyzers, transmitters and conductivity cells.

Controllers/Indicators & Programmers
Honeywell controllers, programmers and indicators are engineered to deliver solutions tailored to your specific process control requirements so you only buy what you need.

Controllers, Hybrid
Honeywell’s hybrid controllers combine loop and logic control in a single cost-effective platform.The HC900 Hybrid Controller is ideal for unit process applications requiring analog measurements with discrete actions.

Corrosion
Honeywell's SmartCET transmitters interface real-time corrosion measurement with process information to provide insights on the true economic impact of corrosion and methods to achieve improved process control and efficiency.

Dissolved Oxygen
A complete line of analyzers, transmitters and dissolved oxygen probes ensures highly accurate, stable and trouble-free measurement in all types of applications.

Flow Measurement
Honeywell's flow transmitters measure differential pressure, absolute or gauge pressure and process temperature.


Level Measurement
The SmartLine Non-Contact Radar Level Meter is for level measurement of liquids and solids, and the Guided Radar Level Meter measures level, distance, interface, level and interface, volume and mass.

Moisture
Honeywell’s unique, patented sensors accurately and reliably measure dew point, temperature and relative humidity without the need for frequent cleaning, calibration or replacement.

pH-ORP
Patented non-glass Durafet probes and traditional glass pH technology help measure, analyze and transmit pH and ORP information in industrial processes. Honeywell provides a complete line of analyzers and transmitters, and several mounting types.

Recorders, Circular Chart
Circular chart recorders are recommended for batch processes requiring a paper record. They allow for easy filing and copying for reference.The circular chart record displays the entire batch operation from one hour to 31 days.

Recorders, Paperless
Paperless recorders offer improvements over traditional chart recorders, including reduced operating costs and improved reliability. Paperless recorders can be connected to the LAN allowing access to data by multiple departments.

Recorders, Strip Chart
Honeywell’s strip chart recorders are used for continuous processes where the chart record allows the operator to quickly detect out-of-tolerance deviations over a long-term trend. They can run unattended for long periods without the need for frequent chart replacement.

Sensors - CWS
Honeywell’s Precision measurement technology offers new benchmarks for speed, precision and reliability. The MXProLine™ platform offers a broad range of online scanners and sensors so you can select the measurement system best suited for your application.

Sensors - Paper
Paperless recorders offer improvements over traditional chart recorders, including reduced operating costs and improved reliability. Paperless recorders can be connected to the LAN allowing access to data by multiple departments.

Software Tools
A comprehensive suite of software tools complements Honeywell instrumentation for product specification, configuration, archiving, monitoring, data analysis and real-time data acquisition including SCADA applications.

Thermal Conductivity
Easy to install and maintain, the 7866 Gas Analyzer features a reliable solid-state design, easy-to-read digital readout and user-friendly operator interface.

Transmitter Configuration Tools
Honeywell’s transmitter configuration tools allow users to configure field instruments and access configuration database parameters with secure two-way communications.

Temperature Sensors
To complement our temperature instrumentation, Honeywell offers a selection of sensors to suit your application.Choose from TCs, RTDs and non-contact sensors.

Transmitters, Pressure
Honeywell offers a full line of pressure transmitters for a wide variety of industrial applications.


Transmitters, Temperature
Honeywell’s temperature transmitters meet a broad range of temperature measurement needs with exceptional reliability, accuracy and stability with the industry’s best warranty.

XYR 3000 Wireless Multiplexer
Honeywell’s XYR 3000 wireless multiplexer provides a simple and reliable wireless solution for applications with high-density I/O concentrations, providing the lowest cost per wireless measurement point to save millions of dollars on wiring costs.

XYR 5000 Wireless Transmitter
Honeywell's award-winning XYR 5000 wireless transmitters deliver value beyond wiring savings, optimizing the plant with data previously unavailable to the control system.

XYR 6000 Wireless Transmitter
XYR 6000 wireless transmitters, part of Honeywell’s OneWireless solution, enable customers to obtain data from remote and hazardous measurement locations, while maximizing uptime and data security.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Contact Us
Contact Honeywell Process Solutions         

 

Related Links
Learn more about Honeywells industrial wireless solutions and network

ARC Whitepaper - Nucor and OneWireless

Contact Support

 

How to Buy

Click here to find a location of a sales office near you

Fill out this form and a sales representative will get in touch with you